COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 291 292 293 294 295 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9313WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9313WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9313WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9313WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9313WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9313WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9313WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A CAD Icon (for items table)
3MVC9313WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9313WICRSUL N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9313WICRSUL N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9313WICRSUL N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9313WICRSUL N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9313WICRSUL N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9313WICRSUL N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9313WICRSUL N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A CAD Icon (for items table)
3MVC9313WICRSUL N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9313WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9313WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9313WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9313WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9313WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9313WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9313WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A CAD Icon (for items table)
3MVC9313WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9313WICRTUL N/A Triplex N/A N/A 3.543 in N/A 0.512 in N/A 1.535 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 291 292 293 294 295 »