Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9313WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 3MM9313WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 4580 lbf20400 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MMC9313WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A Ceramic |
N/A
|
| 2MV9313WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 4910 lbf21900 N | N/A 5290 lbf23600 N | N/A STEEL |
N/A
|
| 2MVC9313WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 3MV9313WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 4580 lbf20400 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MVC9313WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A Ceramic |
N/A
|
| 2MM9313WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 4910 lbf21900 N | N/A 5290 lbf23600 N | N/A STEEL |
N/A
|
| 2MMC9313WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 3MM9313WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 4580 lbf20400 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MMC9313WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A Ceramic |
N/A
|
| 2MV9313WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 4910 lbf21900 N | N/A 5290 lbf23600 N | N/A STEEL |
N/A
|
| 2MVC9313WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 3MV9313WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 4580 lbf20400 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MVC9313WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A Ceramic |
N/A
|
| 3MMC9313WICRTUX | N/A Triplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A Ceramic |
N/A
|
| 3MMC9313WICRSUX | N/A Single | N/A | N/A 3.543 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A Ceramic |
N/A
|
| 3MMC9313WICRQUX | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A Ceramic |
N/A
|
| 3MMC9313WICRDUX | N/A Duplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A Ceramic |
N/A
|
| 3MM9313WICRTUX | N/A Triplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 4580 lbf20400 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MM9313WICRSUX | N/A Single | N/A | N/A 3.543 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 4580 lbf20400 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MM9313WICRQUX | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 4580 lbf20400 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MM9313WICRDUX | N/A Duplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 4580 lbf20400 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 2MMC9313WICRTUX | N/A Triplex | N/A | N/A 3.543 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMC9313WICRSUX | N/A Single | N/A | N/A 3.543 in | N/A 0.512 in | N/A 0.512 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|