COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 291 292 293 294 295 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9313WICRQUX N/A Quadruplex N/A N/A 3.543 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9313WICRDUX N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9313WISULFS633 N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MM9313WICRTUX N/A Triplex N/A N/A 3.543 in N/A 0.512 in N/A 1.535 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MM9313WICRSUX N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MM9313WICRQUX N/A Quadruplex N/A N/A 3.543 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MM9313WICRDUX N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MM9313WI SUM N/A Single N/A N/A 3.543 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MM9313WI DULFS934 N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MM9313WI DUL N/A Duplex N/A N/A 3.543 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MM9313WICRDULFS637 N/A Duplex N/A N/A 3.5433 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MM9313WICRDUMFS637 N/A Duplex N/A N/A 3.5433 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9313HXVVSULFS637 N/A Single N/A N/A 3.5433 in N/A 0.5118 in N/A 0.5118 in N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9313WICRDULFS934 N/A Duplex N/A N/A 3.5433 in N/A 0.5118 in N/A 0.9448 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MM9313WICRSULFS633 N/A Single N/A N/A 3.5433 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9313HXVVDUHFS934 N/A Duplex N/A N/A 3.5433 in N/A 0.5118 in N/A 1.5354 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9313HXVVDULFS934 N/A Duplex N/A N/A 3.5433 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9313HXVVDUMFS934 N/A Duplex N/A N/A 3.5433 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9313HXVVQUHFS934 N/A Quadruplex N/A N/A 3.5433 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9313HXVVQULFS934 N/A Quadruplex N/A N/A 3.5433 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9313HXVVQUMFS934 N/A Quadruplex N/A N/A 3.5433 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9313HXVVSUHFS934 N/A Single N/A N/A 3.5433 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9313HXVVSULFS934 N/A Single N/A N/A 3.5433 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9313HXVVSUMFS637 N/A Single N/A N/A 3.5433 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9313HXVVSUMFS934 N/A Single N/A N/A 3.5433 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 291 292 293 294 295 »