Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9313HXVVTUHFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A STEEL |
N/A
|
| 2MMV9313HXVVTULFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A STEEL |
N/A
|
| 2MMV9313HXVVTUMFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A STEEL |
N/A
|
| 2MMV9313WICRDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A STEEL |
N/A
|
| 2MMV9313WICRQULFS637 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A STEEL |
N/A
|
| 2MMVC9313HXCRSULFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVDULFS637 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVDULFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVDUMFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVSUHFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVSULFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVSUMFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVTUHFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVTULFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 2MMVC9313HXVVTUMFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 4370 lbf19500 N | N/A 5290 lbf23600 N | N/A Ceramic |
N/A
|
| 3MMV9313HXCRDULFS915 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.5354 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MMV9313HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MMV9313HXVVDULFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MMV9313HXVVDUMFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MMV9313HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|
| 3MMV9313HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 2.0472 in | N/A 25 º | N/A 4080 lbf18100 N | N/A 4990 lbf22200 N | N/A STEEL |
N/A
|