Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 296 297 298 299 300 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMV9313HXVVQUMFS934 N/A Quadruplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A STEEL N/A CAD
3MMV9313HXVVSUHFS934 N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A STEEL N/A CAD
3MMV9313HXVVSULFS934 N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A STEEL N/A CAD
3MMV9313HXVVSUMFS934 N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A STEEL N/A CAD
3MMV9313HXVVTUHFS934 N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A STEEL N/A CAD
3MMV9313HXVVTULFS934 N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A STEEL N/A CAD
3MMV9313HXVVTUMFS934 N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A STEEL N/A CAD
3MMVC9313HXCRSULFS934 N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVDUHFS934 N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVDULFS934 N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVDUMFS934 N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVQUHFS934 N/A Quadruplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVQULFS934 N/A Quadruplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVQUMFS934 N/A Quadruplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVSUHFS934 N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVSUMFS934 N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVTUHFS934 N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVTULFS934 N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
3MMVC9313HXVVTUMFS934 N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A CAD
2MM9113WICRSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD
2MMC9113WICRSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD
3MM9113WICRSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
3MMC9113WICRSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD
2MV9113WICRSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD
3MV9113WICRSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
Unit of Measure
« 296 297 298 299 300 »