COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 296 297 298 299 300 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9113WICRQUH N/A Quadruplex N/A N/A 3.937 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
2MM9113WICRSUM N/A Single N/A N/A 3.937 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9113WICRSUM N/A Single N/A N/A 3.937 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9113WICRSUM N/A Single N/A N/A 3.937 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMC9113WICRSUM N/A Single N/A N/A 3.937 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9113WICRSUM N/A Single N/A N/A 3.937 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WICRSUM N/A Single N/A N/A 3.937 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9113WICRSUM N/A Single N/A N/A 3.937 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9113WICRSUM N/A Single N/A N/A 3.937 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
2MM9113WICRDUM N/A Duplex N/A N/A 3.937 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9113WICRDUM N/A Duplex N/A N/A 3.937 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9113WICRDUM N/A Duplex N/A N/A 3.937 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMC9113WICRDUM N/A Duplex N/A N/A 3.937 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9113WICRDUM N/A Duplex N/A N/A 3.937 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WICRDUM N/A Duplex N/A N/A 3.937 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9113WICRDUM N/A Duplex N/A N/A 3.937 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9113WICRDUM N/A Duplex N/A N/A 3.937 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
2MM9113WICRTUM N/A Triplex N/A N/A 3.937 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9113WICRTUM N/A Triplex N/A N/A 3.937 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9113WICRTUM N/A Triplex N/A N/A 3.937 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMC9113WICRTUM N/A Triplex N/A N/A 3.937 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9113WICRTUM N/A Triplex N/A N/A 3.937 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WICRTUM N/A Triplex N/A N/A 3.937 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9113WICRTUM N/A Triplex N/A N/A 3.937 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9113WICRTUM N/A Triplex N/A N/A 3.937 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 296 297 298 299 300 »