COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMVC9101HXVVQULFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVQUMFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVQUXFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVSUHFS934 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVSULFS934 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVSUMFS934 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVSUXFS934 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVTUHFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVTULFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVTUMFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVTUXFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MM201WICR N/A Single N/A N/A 1.2598 in N/A 0.3937 in N/A 0.3543 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
2MV201WICRSUH N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
2MVC201WICRSUH N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Icon (for items table)
3MV201WICRSUH N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Icon (for items table)
3MVC201WICRSUH N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Icon (for items table)
2MM201WICRSUH N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
2MMC201WICRSUH N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Icon (for items table)
3MMC201WICRSUH N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Icon (for items table)
3MM201WICRSUH N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Icon (for items table)
2MV201WICRDUH N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
2MVC201WICRDUH N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Icon (for items table)
3MV201WICRDUH N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Icon (for items table)
3MVC201WICRDUH N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Icon (for items table)
2MM201WICRDUH N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »