Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 296 297 298 299 300 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9113WICRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD
3MM9113WICRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
3MMC9113WICRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD
2MV9113WICRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD
3MV9113WICRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
2MVC9113WICRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD
3MVC9113WICRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD
2MM9113WICRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD
2MMC9113WICRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD
3MM9113WICRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
3MMC9113WICRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD
2MV9113WICRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD
3MV9113WICRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
2MVC9113WICRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD
3MVC9113WICRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD
3MMC9113WICRTUX N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD
3MMC9113WICRSUX N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD
3MMC9113WICRQUX N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD
3MMC9113WICRDUX N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD
3MMC9113WI DUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD
3MM9113WICRTUX N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
3MM9113WICRSUX N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
3MM9113WICRQUX N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
3MM9113WICRDUX N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
3MM9113WI TUM N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD
Unit of Measure
« 296 297 298 299 300 »