Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9113WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A Ceramic |
N/A
|
| 3MM9113WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 3MMC9113WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 2MV9113WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 7330 lbf32600 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 3MV9113WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 2MVC9113WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A Ceramic |
N/A
|
| 3MVC9113WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 2MM9113WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 7330 lbf32600 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMC9113WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A Ceramic |
N/A
|
| 3MM9113WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 3MMC9113WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 2MV9113WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 7330 lbf32600 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 3MV9113WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 2MVC9113WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A Ceramic |
N/A
|
| 3MVC9113WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 3MMC9113WICRTUX | N/A Triplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 3MMC9113WICRSUX | N/A Single | N/A | N/A 3.937 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 3MMC9113WICRQUX | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 3MMC9113WICRDUX | N/A Duplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 3MMC9113WI DUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 3MM9113WICRTUX | N/A Triplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 3MM9113WICRSUX | N/A Single | N/A | N/A 3.937 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 3MM9113WICRQUX | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 3MM9113WICRDUX | N/A Duplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 3MM9113WI TUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|