Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 301 302 303 304 305 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9113WI SUL N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A
3MM9113WI QULFS637 N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A
3MM9113WI DULFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A
2MMC9113WICRTUX N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMC9113WICRSUX N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMC9113WICRQUX N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMC9113WICRDUX N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMC9113WICRDULFS934 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMC9113WICRDULFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMC9113WI TUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MM9113WICRTUX N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A
2MM9113WICRSUX N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A
2MM9113WICRQUX N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A
2MM9113WICRDUX N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A
2MM9113WI TUM N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A
2MM9113WI SUL N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A
2MM9113WI DULFS934 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV9113HXCRDUX N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV9113HXCRQUX N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV9113HXCRSUX N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV9113HXCRTUX N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMVC9113HXCRDUX N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXCRQUX N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXCRSUX N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXCRTUX N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
Unit of Measure
« 301 302 303 304 305 »