Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9113WICRSUX | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 3MVC9113WICRTUX | N/A Triplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 2.1261 in | N/A 25 º | N/A 6200 lbf27590 N | N/A 8480 lbf37700 N | N/A Ceramic |
N/A
|
| 2MMVC9113HXVVDULFS934 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A Ceramic |
N/A
|
| 2MV9113WIPRLDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 7330 lbf32600 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MV9113WIPRLDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 7330 lbf32600 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MV9113WIPRLDUM | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 7330 lbf32600 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MV9113WIPRLSUM | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 7330 lbf32600 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 3MV9113WIPRLDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 3MV9113WIPRLDUM | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 3MV9113WIPRLSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 3MV9113WIPRLSUM | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 6970 lbf31000 N | N/A 8480 lbf37700 N | N/A STEEL |
N/A
|
| 2MM9113WICR | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 7330 lbf32600 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MM9113WICRDULFS637 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 7330 lbf32600 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MM9113WICRDULFS934 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 7330 lbf32600 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXCRDULFS637 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXVVDULFS637 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXVVDULFS934 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXVVDUMFS934 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXVVDUXFS934 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|
| 2MMV9113HXVVSUHFS934 | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6530 lbf29000 N | N/A 8950 lbf39800 N | N/A STEEL |
N/A
|