Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 306 307 308 309 310 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9113WIMBRDUM N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6.2992 in160 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A
2MM213WICRSUH N/A Single N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
2MMC213WICRSUH N/A Single N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 11000 lbf48700 N N/A 17400 lbf77400 N N/A Ceramic N/A
3MMC213WICRSUH N/A Single N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 10400 lbf46500 N N/A 16600 lbf73700 N N/A Ceramic N/A
3MM213WICRSUH N/A Single N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
2MV213WICRSUH N/A Single N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
3MV213WICRSUH N/A Single N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
2MVC213WICRSUH N/A Single N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 11000 lbf48700 N N/A 17400 lbf77400 N N/A Ceramic N/A
3MVC213WICRSUH N/A Single N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 10400 lbf46500 N N/A 16600 lbf73700 N N/A Ceramic N/A
2MM213WICRDUH N/A Duplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
2MMC213WICRDUH N/A Duplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 11000 lbf48700 N N/A 17400 lbf77400 N N/A Ceramic N/A
3MMC213WICRDUH N/A Duplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 10400 lbf46500 N N/A 16600 lbf73700 N N/A Ceramic N/A
3MM213WICRDUH N/A Duplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
2MV213WICRDUH N/A Duplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
3MV213WICRDUH N/A Duplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
2MVC213WICRDUH N/A Duplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 11000 lbf48700 N N/A 17400 lbf77400 N N/A Ceramic N/A
3MVC213WICRDUH N/A Duplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 10400 lbf46500 N N/A 16600 lbf73700 N N/A Ceramic N/A
2MM213WICRTUH N/A Triplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
2MMC213WICRTUH N/A Triplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 11000 lbf48700 N N/A 17400 lbf77400 N N/A Ceramic N/A
3MMC213WICRTUH N/A Triplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 10400 lbf46500 N N/A 16600 lbf73700 N N/A Ceramic N/A
3MM213WICRTUH N/A Triplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
2MV213WICRTUH N/A Triplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
3MV213WICRTUH N/A Triplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
2MVC213WICRTUH N/A Triplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 11000 lbf48700 N N/A 17400 lbf77400 N N/A Ceramic N/A
3MVC213WICRTUH N/A Triplex N/A 65 mm N/A 4.724 in120 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 10400 lbf46500 N N/A 16600 lbf73700 N N/A Ceramic N/A
Unit of Measure
« 306 307 308 309 310 »