Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC213WICRDUX | N/A Duplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 1.811 in | N/A 25 º | N/A 10400 lbf46500 N | N/A 16600 lbf73700 N | N/A Ceramic |
N/A
|
| 3MM213WICRTUX | N/A Triplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 2.717 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MM213WICRSUX | N/A Single | N/A | N/A 4.724 in | N/A 0.906 in | N/A 0.906 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MM213WICRQUX | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 3.622 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MM213WICRDUX | N/A Duplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 1.811 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 2MMC213WICRTUX | N/A Triplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 2.717 in | N/A 15 º | N/A 11000 lbf48700 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MMC213WICRSUX | N/A Single | N/A | N/A 4.724 in | N/A 0.906 in | N/A 0.906 in | N/A 15 º | N/A 11000 lbf48700 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MMC213WICRQUX | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 3.622 in | N/A 15 º | N/A 11000 lbf48700 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MMC213WICRDUX | N/A Duplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 1.811 in | N/A 15 º | N/A 11000 lbf48700 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MMC213WI DUL | N/A Duplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 1.811 in | N/A 15 º | N/A 11000 lbf48700 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MM213WICRTUX | N/A Triplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 2.717 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MM213WICRSUX | N/A Single | N/A | N/A 4.724 in | N/A 0.906 in | N/A 0.906 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MM213WICRQUX | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 3.622 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MM213WICRDUX | N/A Duplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 1.811 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MM213WI QUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 3.622 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MM213WI DULFS637 | N/A Duplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 1.811 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MM213WI DUL | N/A Duplex | N/A | N/A 4.724 in | N/A 0.906 in | N/A 1.811 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WICRDUX | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WICRQUX | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WICRSUX | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WICRTUX | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.7165 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLDUX | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLQUX | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLSUX | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLTUX | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.7165 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|