Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC213WICRDUX | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 15 º | N/A 11000 lbf48700 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MVC213WICRQUX | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 15 º | N/A 11000 lbf48700 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MVC213WICRSUX | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 15 º | N/A 11000 lbf48700 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 2MVC213WICRTUX | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.7165 in | N/A 15 º | N/A 11000 lbf48700 N | N/A 17400 lbf77400 N | N/A Ceramic |
N/A
|
| 3MV213WICRDUX | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WICRQUX | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WICRSUX | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WICRTUX | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.7165 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLDUX | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLQUX | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLSUX | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLTUX | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.7165 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MVC213WICRDUX | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 25 º | N/A 10400 lbf46500 N | N/A 16600 lbf73700 N | N/A Ceramic |
N/A
|
| 3MVC213WICRQUX | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 25 º | N/A 10400 lbf46500 N | N/A 16600 lbf73700 N | N/A Ceramic |
N/A
|
| 3MVC213WICRSUX | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 25 º | N/A 10400 lbf46500 N | N/A 16600 lbf73700 N | N/A Ceramic |
N/A
|
| 3MVC213WICRTUX | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.7165 in | N/A 25 º | N/A 10400 lbf46500 N | N/A 16600 lbf73700 N | N/A Ceramic |
N/A
|
| 2MV213WIPRLDUL | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLSUL | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLSUM | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 3MV213WIPRLDUL | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.5983 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLDUM | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLSUL | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLSUM | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 2MM213WICR | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.7322 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MM213WICRDULFS637 | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|