Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV213WIPRLDUH | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.5983 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLDUM | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLQUH | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLQUL | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLQUM | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLSUH | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLTUH | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLTUL | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.7165 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 2MV213WIPRLTUM | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.7165 in | N/A 15 º | N/A 12300 lbf54700 N | N/A 17400 lbf77400 N | N/A STEEL |
N/A
|
| 3MV213WIPRLDUH | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.5983 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLQUH | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 1.811 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLQUL | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLQUM | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLSUH | N/A Single | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 3.622 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLTUH | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 0.9055 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLTUL | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.7165 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 3MV213WIPRLTUM | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.9055 in | N/A 2.7165 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 16600 lbf73700 N | N/A STEEL |
N/A
|
| 2MM313WICR | N/A Single | N/A | N/A 5.5118 in | N/A 1.2992 in | N/A 1.1417 in | N/A 15 º | N/A 18000 lbf80500 N | N/A 28000 lbf124000 N | N/A STEEL |
N/A
|
| 2MM313WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 1.299 in | N/A 1.299 in | N/A 15 º | N/A 18000 lbf80500 N | N/A 28000 lbf124000 N | N/A STEEL |
N/A
|
| 2MMC313WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 1.299 in | N/A 1.299 in | N/A 15 º | N/A 16100 lbf71700 N | N/A 28000 lbf124000 N | N/A Ceramic |
N/A
|
| 3MM313WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 17300 lbf77400 N | N/A 26900 lbf119700 N | N/A STEEL |
N/A
|
| 3MMC313WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 15500 lbf68900 N | N/A 26900 lbf119700 N | N/A Ceramic |
N/A
|
| 2MM313WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 1.299 in | N/A 2.598 in | N/A 15 º | N/A 18000 lbf80500 N | N/A 28000 lbf124000 N | N/A STEEL |
N/A
|
| 2MMC313WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 1.299 in | N/A 2.598 in | N/A 15 º | N/A 16100 lbf71700 N | N/A 28000 lbf124000 N | N/A Ceramic |
N/A
|
| 3MM313WICRDUH | N/A Duplex | N/A | N/A 5.512 in | N/A 1.299 in | N/A 2.598 in | N/A 25 º | N/A 17300 lbf77400 N | N/A 26900 lbf119700 N | N/A STEEL |
N/A
|