Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 311 312 313 314 315 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM313WICRSUL N/A Single N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A CAD
2MMC313WICRSUL N/A Single N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A CAD
3MM313WICRSUL N/A Single N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A CAD
3MMC313WICRSUL N/A Single N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A CAD
2MM313WICRDUL N/A Duplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A CAD
2MMC313WICRDUL N/A Duplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A CAD
3MM313WICRDUL N/A Duplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A CAD
3MMC313WICRDUL N/A Duplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A CAD
2MM313WICRTUL N/A Triplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A CAD
2MMC313WICRTUL N/A Triplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A CAD
3MM313WICRTUL N/A Triplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A CAD
3MMC313WICRTUL N/A Triplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A CAD
2MM313WICRQUL N/A Quadruplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A CAD
2MMC313WICRQUL N/A Quadruplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A CAD
3MM313WICRQUL N/A Quadruplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A CAD
3MMC313WICRQUL N/A Quadruplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A CAD
3MM313WI DUL N/A Duplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A CAD
2MM9314WICRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD
2MMC9314WICRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD
3MM9314WICRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD
3MMC9314WICRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD
2MV9314WICRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD
2MVC9314WICRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD
3MV9314WICRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD
3MVC9314WICRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD
Unit of Measure
« 311 312 313 314 315 »