Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9314WICRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 6510 lbf29000 N | N/A 7200 lbf32000 N | N/A STEEL |
N/A
|
| 2MMC9314WICRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 5800 lbf25800 N | N/A 7200 lbf32000 N | N/A Ceramic |
N/A
|
| 3MM9314WICRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 6130 lbf27300 N | N/A 6790 lbf30200 N | N/A STEEL |
N/A
|
| 3MMC9314WICRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 2MV9314WICRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 6510 lbf29000 N | N/A 7200 lbf32000 N | N/A STEEL |
N/A
|
| 2MVC9314WICRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 5800 lbf25800 N | N/A 7200 lbf32000 N | N/A Ceramic |
N/A
|
| 3MV9314WICRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 6130 lbf27300 N | N/A 6790 lbf30200 N | N/A STEEL |
N/A
|
| 3MVC9314WICRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 2MM9314WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 6510 lbf29000 N | N/A 7200 lbf32000 N | N/A STEEL |
N/A
|
| 2MMC9314WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 5800 lbf25800 N | N/A 7200 lbf32000 N | N/A Ceramic |
N/A
|
| 3MM9314WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 6130 lbf27300 N | N/A 6790 lbf30200 N | N/A STEEL |
N/A
|
| 3MMC9314WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 2MV9314WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 6510 lbf29000 N | N/A 7200 lbf32000 N | N/A STEEL |
N/A
|
| 2MVC9314WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 5800 lbf25800 N | N/A 7200 lbf32000 N | N/A Ceramic |
N/A
|
| 3MV9314WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 6130 lbf27300 N | N/A 6790 lbf30200 N | N/A STEEL |
N/A
|
| 3MVC9314WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 2MM9314WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 6510 lbf29000 N | N/A 7200 lbf32000 N | N/A STEEL |
N/A
|
| 2MMC9314WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 5800 lbf25800 N | N/A 7200 lbf32000 N | N/A Ceramic |
N/A
|
| 3MM9314WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 6130 lbf27300 N | N/A 6790 lbf30200 N | N/A STEEL |
N/A
|
| 3MMC9314WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 2MV9314WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 6510 lbf29000 N | N/A 7200 lbf32000 N | N/A STEEL |
N/A
|
| 2MVC9314WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 5800 lbf25800 N | N/A 7200 lbf32000 N | N/A Ceramic |
N/A
|
| 3MV9314WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 6130 lbf27300 N | N/A 6790 lbf30200 N | N/A STEEL |
N/A
|
| 3MVC9314WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 2MM9314WICRSUM | N/A Single | N/A | N/A 3.937 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 6510 lbf29000 N | N/A 7200 lbf32000 N | N/A STEEL |
N/A
|