Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC201WICRSUM | N/A Single | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.394 in | N/A 25 º | N/A 750 lbf3320 N | N/A 1910 lbf8500 N | N/A Ceramic |
N/A
|
| 3MM201WICRSUM | N/A Single | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.394 in | N/A 25 º | N/A 830 lbf3700 N | N/A 1910 lbf8500 N | N/A STEEL |
N/A
|
| 2MV201WICRDUM | N/A Duplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 860 lbf3830 N | N/A 1970 lbf8760 N | N/A STEEL |
N/A
|
| 2MVC201WICRDUM | N/A Duplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 770 lbf3410 N | N/A 1970 lbf8760 N | N/A Ceramic |
N/A
|
| 3MV201WICRDUM | N/A Duplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 830 lbf3700 N | N/A 1910 lbf8500 N | N/A STEEL |
N/A
|
| 3MVC201WICRDUM | N/A Duplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 750 lbf3320 N | N/A 1910 lbf8500 N | N/A Ceramic |
N/A
|
| 2MM201WICRDUM | N/A Duplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 860 lbf3830 N | N/A 1970 lbf8760 N | N/A STEEL |
N/A
|
| 2MMC201WICRDUM | N/A Duplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 770 lbf3410 N | N/A 1970 lbf8760 N | N/A Ceramic |
N/A
|
| 3MMC201WICRDUM | N/A Duplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 750 lbf3320 N | N/A 1910 lbf8500 N | N/A Ceramic |
N/A
|
| 3MM201WICRDUM | N/A Duplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 830 lbf3700 N | N/A 1910 lbf8500 N | N/A STEEL |
N/A
|
| 2MV201WICRTUM | N/A Triplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 860 lbf3830 N | N/A 1970 lbf8760 N | N/A STEEL |
N/A
|
| 2MVC201WICRTUM | N/A Triplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 770 lbf3410 N | N/A 1970 lbf8760 N | N/A Ceramic |
N/A
|
| 3MV201WICRTUM | N/A Triplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 830 lbf3700 N | N/A 1910 lbf8500 N | N/A STEEL |
N/A
|
| 3MVC201WICRTUM | N/A Triplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 750 lbf3320 N | N/A 1910 lbf8500 N | N/A Ceramic |
N/A
|
| 2MM201WICRTUM | N/A Triplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 860 lbf3830 N | N/A 1970 lbf8760 N | N/A STEEL |
N/A
|
| 2MMC201WICRTUM | N/A Triplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 770 lbf3410 N | N/A 1970 lbf8760 N | N/A Ceramic |
N/A
|
| 3MMC201WICRTUM | N/A Triplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 750 lbf3320 N | N/A 1910 lbf8500 N | N/A Ceramic |
N/A
|
| 3MM201WICRTUM | N/A Triplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 830 lbf3700 N | N/A 1910 lbf8500 N | N/A STEEL |
N/A
|
| 2MV201WICRQUM | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 860 lbf3830 N | N/A 1970 lbf8760 N | N/A STEEL |
N/A
|
| 2MVC201WICRQUM | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 770 lbf3410 N | N/A 1970 lbf8760 N | N/A Ceramic |
N/A
|
| 3MV201WICRQUM | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 830 lbf3700 N | N/A 1910 lbf8500 N | N/A STEEL |
N/A
|
| 3MVC201WICRQUM | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 750 lbf3320 N | N/A 1910 lbf8500 N | N/A Ceramic |
N/A
|
| 2MM201WICRQUM | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 860 lbf3830 N | N/A 1970 lbf8760 N | N/A STEEL |
N/A
|
| 2MMC201WICRQUM | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 770 lbf3410 N | N/A 1970 lbf8760 N | N/A Ceramic |
N/A
|
| 3MMC201WICRQUM | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 750 lbf3320 N | N/A 1910 lbf8500 N | N/A Ceramic |
N/A
|