COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 316 317 318 319 320 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9314WI DULFS934 N/A Duplex N/A N/A 3.937 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MM9314WI DULFS637 N/A Duplex N/A N/A 3.937 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MM9314WI DUL N/A Duplex N/A N/A 3.937 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9314WIDULFS934 N/A Duplex N/A N/A 3.937 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9314WICRTUX N/A Triplex N/A N/A 3.937 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9314WICRSUX N/A Single N/A N/A 3.937 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9314WICRQUX N/A Quadruplex N/A N/A 3.937 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9314WICRDUX N/A Duplex N/A N/A 3.937 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9314WI DUL N/A Duplex N/A N/A 3.937 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9314WITUHFS637 N/A Triplex N/A N/A 3.937 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MM9314WICRTUX N/A Triplex N/A N/A 3.937 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MM9314WICRSUX N/A Single N/A N/A 3.937 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MM9314WICRQUX N/A Quadruplex N/A N/A 3.937 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MM9314WICRDUX N/A Duplex N/A N/A 3.937 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MM9314WI TULFS934 N/A Triplex N/A N/A 3.937 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MM9314WI TUL N/A Triplex N/A N/A 3.937 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MM9314WI SUL N/A Single N/A N/A 3.937 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MM9314WI DUMFS637 N/A Duplex N/A N/A 3.937 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
3MM9314WICRDULFS934 N/A Duplex N/A N/A 3.937 in N/A 0.6299 in N/A 0.9448 in N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
2MM9314WICRTULFS934 N/A Triplex N/A N/A 3.937 in N/A 0.6299 in N/A 0.5118 in N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9314HXCRSULFS934 N/A Single N/A N/A 3.937 in N/A 0.6299 in N/A 2.0472 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9314HXVVDUHFS934 N/A Duplex N/A N/A 3.937 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9314HXVVDULFS637 N/A Duplex N/A N/A 3.937 in N/A 0.6299 in N/A 1.2598 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9314HXVVDULFS934 N/A Duplex N/A N/A 3.937 in N/A 0.6299 in N/A 1.2598 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9314HXVVDUMFS934 N/A Duplex N/A N/A 3.937 in N/A 0.6299 in N/A 1.2598 in N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 316 317 318 319 320 »