Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9314HXVVTULFS934 | N/A Triplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A STEEL |
N/A
|
| 3MMV9314HXVVTUMFS934 | N/A Triplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A STEEL |
N/A
|
| 3MMVC9314HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 1.5354 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVDULFS934 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVDUMFS934 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVSUHFS934 | N/A Single | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVSULFS637 | N/A Single | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVSUMFS934 | N/A Single | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVTUHFS934 | N/A Triplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVTULFS934 | N/A Triplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 3MMVC9314HXVVTUMFS934 | N/A Triplex | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 5450 lbf24300 N | N/A 6790 lbf30200 N | N/A Ceramic |
N/A
|
| 2MMV9114HXCRDUX | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXCRQUX | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXCRSUX | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXCRTUX | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMVC9114HXCRDUX | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MMVC9114HXCRQUX | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MMVC9114HXCRSUX | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MMVC9114HXCRTUX | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MMVC99114WNDUX | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MV9114WICRDUX | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MV9114WICRQUX | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|