Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9114WICRSUX | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MV9114WICRTUX | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MVC9114WICRDUX | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MVC9114WICRQUX | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MVC9114WICRSUX | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MVC9114WICRTUX | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 3MMV9114HXCRDUX | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MMV9114HXCRQUX | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 3.1496 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MMV9114HXCRSUX | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MMV9114HXCRTUX | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.3622 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MMVC9114HXCRDUX | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MMVC9114HXCRQUX | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 3.1496 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MMVC9114HXCRSUX | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MMVC9114HXCRTUX | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.3622 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MV9114WICRDUX | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MV9114WICRQUX | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 3.1496 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MV9114WICRTUX | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.3622 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MVC9114WICRDUX | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MVC9114WICRQUX | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 3.1496 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MVC9114WICRSUX | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MVC9114WICRTUX | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.3622 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 2MM9114WICRDULFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WICRDULFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WICRDUMFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WICRTULFS637 | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|