Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9114WICRTULFS934 | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MV9114WIPRLDUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7087 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MV9114WIPRLSUL | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MV9114WIPRLSUM | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 3MMV9114HXCRQULFS637 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.5118 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MMVC9114HXVVSUL | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.4724 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MMVC9114HXVVSULFS637 | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MMVC9114HXVVSULFS915 | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MMVC9114HXVVSULFS934 | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 3MV9114WIPRLDUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7087 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MV9114WIPRLDUM | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MV9114WIPRLSUL | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MV9114WIPRLSUM | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MV9114WIPRLTUL | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 2MM9114WICR | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.4174 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXCRSULFS934 | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 2.1261 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXVVDUHFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXVVDULFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXVVDULFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXVVDUMFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXVVDUXFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXVVQULFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMV9114HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|