COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 326 327 328 329 330 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMVC9114HXVVTUHFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.7874 in N/A 0.7874 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9114HXVVTULFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.7874 in N/A 2.3622 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9114HXVVTUMFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.7874 in N/A 2.3622 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9114HXVVTUXFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.7874 in N/A 2.3622 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC99114WNDUXFS637 N/A Duplex N/A N/A 4.3307 in N/A 0.7874 in N/A 1.4174 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9114WICRSUMFS637 N/A Single N/A N/A 4.3307 in N/A 0.7874 in N/A 0.7087 in N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Icon (for items table)
3MM9114WICRDUMFS637 N/A Duplex N/A N/A 4.3307 in N/A 0.7874 in N/A 2.8348 in N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXCRDULFS637 N/A Duplex N/A N/A 4.3307 in N/A 0.7874 in N/A 2.1261 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXCRDUMFS637 N/A Duplex N/A N/A 4.3307 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXCRQUMFS637 N/A Quadruplex N/A N/A 4.3307 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVDUHFS934 N/A Duplex N/A N/A 4.3307 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVDULFS934 N/A Duplex N/A N/A 4.3307 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVDUMFS934 N/A Duplex N/A N/A 4.3307 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVQUHFS934 N/A Quadruplex N/A N/A 4.3307 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVQULFS934 N/A Quadruplex N/A N/A 4.3307 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVQUMFS934 N/A Quadruplex N/A N/A 4.3307 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVQUXFS934 N/A Quadruplex N/A N/A 4.3307 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVSUHFS934 N/A Single N/A N/A 4.3307 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVSULFS637 N/A Single N/A N/A 4.3307 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVSULFS934 N/A Single N/A N/A 4.3307 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVSUMFS934 N/A Single N/A N/A 4.3307 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVSUXFS934 N/A Single N/A N/A 4.3307 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVTUHFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVTULFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.7874 in N/A 2.3622 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9114HXVVTUMFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.7874 in N/A 2.3622 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 326 327 328 329 330 »