Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9114WICRDUH | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 3MM9114WICRDUH | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MMC9114WICRDUH | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 2MV9114WICRDUH | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 3MV9114WICRDUH | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 2MVC9114WICRDUH | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 3MVC9114WICRDUH | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 2MM9114WICRTUH | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMC9114WICRTUH | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 3MM9114WICRTUH | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MMC9114WICRTUH | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 2MV9114WICRTUH | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 3MV9114WICRTUH | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 2MVC9114WICRTUH | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 3MVC9114WICRTUH | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 2MM9114WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMC9114WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 3MM9114WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 3MMC9114WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 2MV9114WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 3MV9114WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 8730 lbf38800 N | N/A 10700 lbf47600 N | N/A STEEL |
N/A
|
| 2MVC9114WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 3MVC9114WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 7770 lbf34530 N | N/A 10700 lbf47600 N | N/A Ceramic |
N/A
|
| 2MM9114WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MMC9114WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|