COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM201WICRQUM N/A Quadruplex N/A N/A 1.260 in N/A 0.394 in N/A 1.575 in N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Icon (for items table)
2MV201WICRSUL N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
2MVC201WICRSUL N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Icon (for items table)
3MV201WICRSUL N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Icon (for items table)
3MVC201WICRSUL N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Icon (for items table)
2MM201WICRSUL N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
2MMC201WICRSUL N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Icon (for items table)
3MMC201WICRSUL N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Icon (for items table)
3MM201WICRSUL N/A Single N/A N/A 1.260 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Icon (for items table)
2MV201WICRDUL N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
2MVC201WICRDUL N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Icon (for items table)
3MV201WICRDUL N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Icon (for items table)
3MVC201WICRDUL N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Icon (for items table)
2MM201WICRDUL N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
2MMC201WICRDUL N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Icon (for items table)
3MMC201WICRDUL N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Icon (for items table)
3MM201WICRDUL N/A Duplex N/A N/A 1.260 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Icon (for items table)
2MV201WICRTUL N/A Triplex N/A N/A 1.260 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
2MVC201WICRTUL N/A Triplex N/A N/A 1.260 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Icon (for items table)
3MV201WICRTUL N/A Triplex N/A N/A 1.260 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Icon (for items table)
3MVC201WICRTUL N/A Triplex N/A N/A 1.260 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Icon (for items table)
2MM201WICRTUL N/A Triplex N/A N/A 1.260 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Icon (for items table)
2MMC201WICRTUL N/A Triplex N/A N/A 1.260 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Icon (for items table)
3MMC201WICRTUL N/A Triplex N/A N/A 1.260 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Icon (for items table)
3MM201WICRTUL N/A Triplex N/A N/A 1.260 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »