Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9103WICRQUL N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9103WICRQUL N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9103WICRQUL N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9103WICRQUL N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9103WICRQUL N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9103WI TUL N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MM9103WI SUL N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
2MM9103WI SUM N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MM9103WI DULFS637 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MM9103WI DUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MM9103WI DUH N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMVC99103WNDUX N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9103HXCRDUX N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXCRQUX N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXCRSUX N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXCRTUX N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9103HXCRDUX N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXCRQUX N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXCRSUX N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXCRTUX N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9103WICRDUMFS637 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MM9103WICR N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7086 in18 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MM9103WICRDULFS637 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVDUHFS934 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.0629 in27 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVDULFS637 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVDULFS934 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVQUHFS934 N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVQULFS934 N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVQUMFS934 N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVSUHFS934 N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVSULFS934 N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVTUHFS934 N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVTULFS934 N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103HXVVTUMFS934 N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103WICRDUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9103WICRDUM N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMV99103WNCRDUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 2.8347 in72 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9103HXVVDUHFS934 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.0629 in27 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVDUMFS637 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVDUMFS934 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVQUHFS934 N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVQULFS934 N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVQUMFS934 N/A Quadruplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVSUHFS934 N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVSULFS934 N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVSUMFS934 N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVTUHFS934 N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVTULFS934 N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9103HXVVTUMFS934 N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9103HXVVDUHFS934 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.0629 in27 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »