COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 326 327 328 329 330 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9114WICRQUM N/A Quadruplex N/A N/A 4.331 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9114WICRQUM N/A Quadruplex N/A N/A 4.331 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Icon (for items table)
3MV9114WICRQUM N/A Quadruplex N/A N/A 4.331 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9114WICRQUM N/A Quadruplex N/A N/A 4.331 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9114WICRQUM N/A Quadruplex N/A N/A 4.331 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9114WICRSUL N/A Single N/A N/A 4.331 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9114WICRSUL N/A Single N/A N/A 4.331 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9114WICRSUL N/A Single N/A N/A 4.331 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9114WICRSUL N/A Single N/A N/A 4.331 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9114WICRSUL N/A Single N/A N/A 4.331 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Icon (for items table)
3MV9114WICRSUL N/A Single N/A N/A 4.331 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9114WICRSUL N/A Single N/A N/A 4.331 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9114WICRSUL N/A Single N/A N/A 4.331 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9114WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9114WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9114WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9114WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9114WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Icon (for items table)
3MV9114WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9114WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9114WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9114WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9114WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9114WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9114WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 326 327 328 329 330 »