Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9114WICRSUX | N/A Single | N/A | N/A 4.331 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MMC9114WICRQUX | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MMC9114WICRDUX | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MMC9114WICRDULFS934 | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MMC9114WICRDULFS637 | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 8144 lbf36220 N | N/A 11300 lbf50300 N | N/A Ceramic |
N/A
|
| 2MM9114WITULFS934 | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WITULFS637 | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WIQULFS637 | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WIDULFS934 | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WICRTUX | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WICRSUX | N/A Single | N/A | N/A 4.331 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WICRQUX | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WICRDUX | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WI TUM | N/A Triplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WI SUM | N/A Single | N/A | N/A 4.331 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WI SUL | N/A Single | N/A | N/A 4.331 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WI QUL | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WI QUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WI DUMFS637 | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM9114WI DULFS637 | N/A Duplex | N/A | N/A 4.331 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 9150 lbf40700 N | N/A 11300 lbf50300 N | N/A STEEL |
N/A
|
| 2MM214WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MMC214WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 12100 lbf53600 N | N/A 18900 lbf84200 N | N/A Ceramic |
N/A
|
| 3MMC214WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 3MM214WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 2MV214WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|