COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 331 332 333 334 335 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV214WICRSUH N/A Single N/A N/A 4.921 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Icon (for items table)
2MVC214WICRSUH N/A Single N/A N/A 4.921 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC214WICRSUH N/A Single N/A N/A 4.921 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A CAD Icon (for items table)
2MM214WICRDUH N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MMC214WICRDUH N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC214WICRDUH N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A CAD Icon (for items table)
3MM214WICRDUH N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WICRDUH N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
3MV214WICRDUH N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Icon (for items table)
2MVC214WICRDUH N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC214WICRDUH N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A CAD Icon (for items table)
2MM214WICRTUH N/A Triplex N/A N/A 4.921 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MMC214WICRTUH N/A Triplex N/A N/A 4.921 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC214WICRTUH N/A Triplex N/A N/A 4.921 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A CAD Icon (for items table)
3MM214WICRTUH N/A Triplex N/A N/A 4.921 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WICRTUH N/A Triplex N/A N/A 4.921 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
3MV214WICRTUH N/A Triplex N/A N/A 4.921 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Icon (for items table)
2MVC214WICRTUH N/A Triplex N/A N/A 4.921 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC214WICRTUH N/A Triplex N/A N/A 4.921 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A CAD Icon (for items table)
2MM214WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MMC214WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC214WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A CAD Icon (for items table)
3MM214WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
3MV214WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 331 332 333 334 335 »