Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC214WICRQUH | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 12100 lbf53600 N | N/A 18900 lbf84200 N | N/A Ceramic |
N/A
|
| 3MVC214WICRQUH | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 2MM214WICRSUM | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MMC214WICRSUM | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 12100 lbf53600 N | N/A 18900 lbf84200 N | N/A Ceramic |
N/A
|
| 3MMC214WICRSUM | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 3MM214WICRSUM | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 2MV214WICRSUM | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 3MV214WICRSUM | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 2MVC214WICRSUM | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 12100 lbf53600 N | N/A 18900 lbf84200 N | N/A Ceramic |
N/A
|
| 3MVC214WICRSUM | N/A Single | N/A | N/A 4.921 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 2MM214WICRDUM | N/A Duplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MMC214WICRDUM | N/A Duplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 12100 lbf53600 N | N/A 18900 lbf84200 N | N/A Ceramic |
N/A
|
| 3MMC214WICRDUM | N/A Duplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 3MM214WICRDUM | N/A Duplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 2MV214WICRDUM | N/A Duplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 3MV214WICRDUM | N/A Duplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 2MVC214WICRDUM | N/A Duplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 12100 lbf53600 N | N/A 18900 lbf84200 N | N/A Ceramic |
N/A
|
| 3MVC214WICRDUM | N/A Duplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 2MM214WICRTUM | N/A Triplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MMC214WICRTUM | N/A Triplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 12100 lbf53600 N | N/A 18900 lbf84200 N | N/A Ceramic |
N/A
|
| 3MMC214WICRTUM | N/A Triplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 3MM214WICRTUM | N/A Triplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 2MV214WICRTUM | N/A Triplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 3MV214WICRTUM | N/A Triplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 2MVC214WICRTUM | N/A Triplex | N/A | N/A 4.921 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 12100 lbf53600 N | N/A 18900 lbf84200 N | N/A Ceramic |
N/A
|