COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 336 337 338 339 340 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC214WICRTUX N/A Triplex N/A N/A 4.921 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
2MMC214WICRSUX N/A Single N/A N/A 4.921 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
2MMC214WICRQUX N/A Quadruplex N/A N/A 4.921 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
2MMC214WICRDUX N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
2MMC214WI DULFS934 N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
2MM214WICRTUX N/A Triplex N/A N/A 4.921 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MM214WICRSUX N/A Single N/A N/A 4.921 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MM214WICRQUX N/A Quadruplex N/A N/A 4.921 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MM214WICRDUX N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MM214WI DULFS934 N/A Duplex N/A N/A 4.921 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WICRDUX N/A Duplex N/A N/A 4.9213 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WICRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WICRSUX N/A Single N/A N/A 4.9213 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WICRTUX N/A Triplex N/A N/A 4.9213 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WIPRLDUX N/A Duplex N/A N/A 4.9213 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WIPRLQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WIPRLSUX N/A Single N/A N/A 4.9213 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MV214WIPRLTUX N/A Triplex N/A N/A 4.9213 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Icon (for items table)
2MVC214WICRDUX N/A Duplex N/A N/A 4.9213 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
2MVC214WICRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
2MVC214WICRSUX N/A Single N/A N/A 4.9213 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
2MVC214WICRTUX N/A Triplex N/A N/A 4.9213 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Icon (for items table)
3MV214WICRDUX N/A Duplex N/A N/A 4.9213 in N/A 0.9449 in N/A 1.8898 in N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Icon (for items table)
3MV214WICRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.9449 in N/A 3.7796 in N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Icon (for items table)
3MV214WICRSUX N/A Single N/A N/A 4.9213 in N/A 0.9449 in N/A 0.9449 in N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 336 337 338 339 340 »