Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV214WICRTUX | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLDUX | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLQUX | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLSUX | N/A Single | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLTUX | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MVC214WICRDUX | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 3MVC214WICRQUX | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 3MVC214WICRSUX | N/A Single | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 3MVC214WICRTUX | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 11500 lbf51100 N | N/A 18000 lbf80200 N | N/A Ceramic |
N/A
|
| 2MV214WIPRLDUL | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MV214WIPRLSUL | N/A Single | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 0.9449 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLDUL | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 0.9055 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLDUM | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLSUL | N/A Single | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLSUM | N/A Single | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 2MM214WICR | N/A Single | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 1.811 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MM214WICRDULFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 0.9449 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MMC214WICRDULFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 1.5748 in | N/A 15 º | N/A 12100 lbf53600 N | N/A 18900 lbf84200 N | N/A Ceramic |
N/A
|
| 2MV214WIPRLDUH | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 2.7165 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MV214WIPRLDUM | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MV214WIPRLQUH | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MV214WIPRLQUL | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 3.7796 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MV214WIPRLQUM | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 3.7796 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MV214WIPRLSUH | N/A Single | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 3.7796 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MV214WIPRLSUM | N/A Single | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 0.9449 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|