Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 336 337 338 339 340 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV214WIPRLTUH N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A
2MV214WIPRLTUL N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A
2MV214WIPRLTUM N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A
3MV214WIPRLDUH N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.7165 in69 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MV214WIPRLQUH N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MV214WIPRLQUL N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MV214WIPRLQUM N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MV214WIPRLSUH N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MV214WIPRLTUH N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MV214WIPRLTUL N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MV214WIPRLTUM N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
2MM314WICRSUH N/A Single N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A
2MMC314WICRSUH N/A Single N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A
3MM314WICRSUH N/A Single N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A
3MMC314WICRSUH N/A Single N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A
2MM314WICRDUH N/A Duplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 2.756 in70 mm N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A
2MMC314WICRDUH N/A Duplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 2.756 in70 mm N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A
3MM314WICRDUH N/A Duplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 2.756 in70 mm N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A
3MMC314WICRDUH N/A Duplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 2.756 in70 mm N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A
2MM314WICRTUH N/A Triplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A
2MMC314WICRTUH N/A Triplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A
3MM314WICRTUH N/A Triplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A
3MMC314WICRTUH N/A Triplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A
2MM314WICRQUH N/A Quadruplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A
2MMC314WICRQUH N/A Quadruplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A
Unit of Measure
« 336 337 338 339 340 »