Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV214WIPRLTUH | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 0.9449 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MV214WIPRLTUL | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 2.8347 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 2MV214WIPRLTUM | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 2.8347 in | N/A 15 º | N/A 13400 lbf60000 N | N/A 18900 lbf84200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLDUH | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 2.7165 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLQUH | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLQUL | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLQUM | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLSUH | N/A Single | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLTUH | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLTUL | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 3MV214WIPRLTUM | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 12900 lbf57400 N | N/A 18000 lbf80200 N | N/A STEEL |
N/A
|
| 2MM314WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 1.378 in | N/A 15 º | N/A 20800 lbf91900 N | N/A 31500 lbf139900 N | N/A STEEL |
N/A
|
| 2MMC314WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 1.378 in | N/A 15 º | N/A 18400 lbf81800 N | N/A 31500 lbf139900 N | N/A Ceramic |
N/A
|
| 3MM314WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 1.378 in | N/A 25 º | N/A 20000 lbf88300 N | N/A 30200 lbf134500 N | N/A STEEL |
N/A
|
| 3MMC314WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 1.378 in | N/A 25 º | N/A 17700 lbf78500 N | N/A 30200 lbf134500 N | N/A Ceramic |
N/A
|
| 2MM314WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 2.756 in | N/A 15 º | N/A 20800 lbf91900 N | N/A 31500 lbf139900 N | N/A STEEL |
N/A
|
| 2MMC314WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 2.756 in | N/A 15 º | N/A 18400 lbf81800 N | N/A 31500 lbf139900 N | N/A Ceramic |
N/A
|
| 3MM314WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 2.756 in | N/A 25 º | N/A 20000 lbf88300 N | N/A 30200 lbf134500 N | N/A STEEL |
N/A
|
| 3MMC314WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 2.756 in | N/A 25 º | N/A 17700 lbf78500 N | N/A 30200 lbf134500 N | N/A Ceramic |
N/A
|
| 2MM314WICRTUH | N/A Triplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 4.134 in | N/A 15 º | N/A 20800 lbf91900 N | N/A 31500 lbf139900 N | N/A STEEL |
N/A
|
| 2MMC314WICRTUH | N/A Triplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 4.134 in | N/A 15 º | N/A 18400 lbf81800 N | N/A 31500 lbf139900 N | N/A Ceramic |
N/A
|
| 3MM314WICRTUH | N/A Triplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 4.134 in | N/A 25 º | N/A 20000 lbf88300 N | N/A 30200 lbf134500 N | N/A STEEL |
N/A
|
| 3MMC314WICRTUH | N/A Triplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 4.134 in | N/A 25 º | N/A 17700 lbf78500 N | N/A 30200 lbf134500 N | N/A Ceramic |
N/A
|
| 2MM314WICRQUH | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 5.512 in | N/A 15 º | N/A 20800 lbf91900 N | N/A 31500 lbf139900 N | N/A STEEL |
N/A
|
| 2MMC314WICRQUH | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 5.512 in | N/A 15 º | N/A 18400 lbf81800 N | N/A 31500 lbf139900 N | N/A Ceramic |
N/A
|