Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV201WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 860 lbf3830 N | N/A 1970 lbf8760 N | N/A STEEL |
N/A
|
| 2MVC201WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 770 lbf3410 N | N/A 1970 lbf8760 N | N/A Ceramic |
N/A
|
| 3MV201WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 830 lbf3700 N | N/A 1910 lbf8500 N | N/A STEEL |
N/A
|
| 3MVC201WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 750 lbf3320 N | N/A 1910 lbf8500 N | N/A Ceramic |
N/A
|
| 2MM201WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 860 lbf3830 N | N/A 1970 lbf8760 N | N/A STEEL |
N/A
|
| 2MMC201WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 770 lbf3410 N | N/A 1970 lbf8760 N | N/A Ceramic |
N/A
|
| 3MMC201WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 750 lbf3320 N | N/A 1910 lbf8500 N | N/A Ceramic |
N/A
|
| 3MM201WICRQUL | N/A Quadruplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 830 lbf3700 N | N/A 1910 lbf8500 N | N/A STEEL |
N/A
|
| 2MMC201WI DUL | N/A Duplex | N/A | N/A 1.260 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 770 lbf3410 N | N/A 1970 lbf8760 N | N/A Ceramic |
N/A
|
| 3MM301WICR | N/A Single | N/A | N/A 1.4567 in | N/A 0.4724 in | N/A 0.8661 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|
| 2MM301WICRSUH | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 1070 lbf4750 N | N/A 2480 lbf11000 N | N/A STEEL |
N/A
|
| 2MMC301WICRSUH | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 950 lbf4230 N | N/A 2480 lbf11000 N | N/A Ceramic |
N/A
|
| 3MM301WICRSUH | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|
| 3MMC301WICRSUH | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 920 lbf4090 N | N/A 2420 lbf10800 N | N/A Ceramic |
N/A
|
| 2MM301WICRDUH | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 1070 lbf4750 N | N/A 2480 lbf11000 N | N/A STEEL |
N/A
|
| 2MMC301WICRDUH | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 950 lbf4230 N | N/A 2480 lbf11000 N | N/A Ceramic |
N/A
|
| 3MM301WICRDUH | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|
| 3MMC301WICRDUH | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 920 lbf4090 N | N/A 2420 lbf10800 N | N/A Ceramic |
N/A
|
| 2MM301WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 1070 lbf4750 N | N/A 2480 lbf11000 N | N/A STEEL |
N/A
|
| 2MMC301WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 950 lbf4230 N | N/A 2480 lbf11000 N | N/A Ceramic |
N/A
|
| 3MM301WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|
| 3MMC301WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 920 lbf4090 N | N/A 2420 lbf10800 N | N/A Ceramic |
N/A
|
| 2MM301WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1070 lbf4750 N | N/A 2480 lbf11000 N | N/A STEEL |
N/A
|
| 2MMC301WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 950 lbf4230 N | N/A 2480 lbf11000 N | N/A Ceramic |
N/A
|
| 3MM301WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|