COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 336 337 338 339 340 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM314WICRQUH N/A Quadruplex N/A N/A 5.906 in N/A 1.3780 in N/A 5.512 in N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A CAD Icon (for items table)
3MMC314WICRQUH N/A Quadruplex N/A N/A 5.906 in N/A 1.3780 in N/A 5.512 in N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A CAD Icon (for items table)
2MM314WICRSUM N/A Single N/A N/A 5.906 in N/A 1.3780 in N/A 1.378 in N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A CAD Icon (for items table)
2MMC314WICRSUM N/A Single N/A N/A 5.906 in N/A 1.3780 in N/A 1.378 in N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A CAD Icon (for items table)
3MM314WICRSUM N/A Single N/A N/A 5.906 in N/A 1.3780 in N/A 1.378 in N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A CAD Icon (for items table)
3MMC314WICRSUM N/A Single N/A N/A 5.906 in N/A 1.3780 in N/A 1.378 in N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A CAD Icon (for items table)
2MM314WICRDUM N/A Duplex N/A N/A 5.906 in N/A 1.3780 in N/A 2.756 in N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A CAD Icon (for items table)
2MMC314WICRDUM N/A Duplex N/A N/A 5.906 in N/A 1.3780 in N/A 2.756 in N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A CAD Icon (for items table)
3MM314WICRDUM N/A Duplex N/A N/A 5.906 in N/A 1.3780 in N/A 2.756 in N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A CAD Icon (for items table)
3MMC314WICRDUM N/A Duplex N/A N/A 5.906 in N/A 1.3780 in N/A 2.756 in N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A CAD Icon (for items table)
2MM314WICRTUM N/A Triplex N/A N/A 5.906 in N/A 1.3780 in N/A 4.134 in N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A CAD Icon (for items table)
2MMC314WICRTUM N/A Triplex N/A N/A 5.906 in N/A 1.3780 in N/A 4.134 in N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A CAD Icon (for items table)
3MM314WICRTUM N/A Triplex N/A N/A 5.906 in N/A 1.3780 in N/A 4.134 in N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A CAD Icon (for items table)
3MMC314WICRTUM N/A Triplex N/A N/A 5.906 in N/A 1.3780 in N/A 4.134 in N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A CAD Icon (for items table)
2MM314WICRQUM N/A Quadruplex N/A N/A 5.906 in N/A 1.3780 in N/A 5.512 in N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A CAD Icon (for items table)
2MMC314WICRQUM N/A Quadruplex N/A N/A 5.906 in N/A 1.3780 in N/A 5.512 in N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A CAD Icon (for items table)
3MM314WICRQUM N/A Quadruplex N/A N/A 5.906 in N/A 1.3780 in N/A 5.512 in N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A CAD Icon (for items table)
3MMC314WICRQUM N/A Quadruplex N/A N/A 5.906 in N/A 1.3780 in N/A 5.512 in N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A CAD Icon (for items table)
2MM314WICRSUL N/A Single N/A N/A 5.906 in N/A 1.3780 in N/A 1.378 in N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A CAD Icon (for items table)
2MMC314WICRSUL N/A Single N/A N/A 5.906 in N/A 1.3780 in N/A 1.378 in N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A CAD Icon (for items table)
3MM314WICRSUL N/A Single N/A N/A 5.906 in N/A 1.3780 in N/A 1.378 in N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A CAD Icon (for items table)
3MMC314WICRSUL N/A Single N/A N/A 5.906 in N/A 1.3780 in N/A 1.378 in N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A CAD Icon (for items table)
2MM314WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.3780 in N/A 2.756 in N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A CAD Icon (for items table)
2MMC314WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.3780 in N/A 2.756 in N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A CAD Icon (for items table)
3MM314WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.3780 in N/A 2.756 in N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 336 337 338 339 340 »