Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC314WICRDUL | N/A Duplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 2.756 in | N/A 25 º | N/A 17700 lbf78500 N | N/A 30200 lbf134500 N | N/A Ceramic |
N/A
|
| 2MM314WICRTUL | N/A Triplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 4.134 in | N/A 15 º | N/A 20800 lbf91900 N | N/A 31500 lbf139900 N | N/A STEEL |
N/A
|
| 2MMC314WICRTUL | N/A Triplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 4.134 in | N/A 15 º | N/A 18400 lbf81800 N | N/A 31500 lbf139900 N | N/A Ceramic |
N/A
|
| 3MM314WICRTUL | N/A Triplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 4.134 in | N/A 25 º | N/A 20000 lbf88300 N | N/A 30200 lbf134500 N | N/A STEEL |
N/A
|
| 3MMC314WICRTUL | N/A Triplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 4.134 in | N/A 25 º | N/A 17700 lbf78500 N | N/A 30200 lbf134500 N | N/A Ceramic |
N/A
|
| 2MM314WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 5.512 in | N/A 15 º | N/A 20800 lbf91900 N | N/A 31500 lbf139900 N | N/A STEEL |
N/A
|
| 2MMC314WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 5.512 in | N/A 15 º | N/A 18400 lbf81800 N | N/A 31500 lbf139900 N | N/A Ceramic |
N/A
|
| 3MM314WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 5.512 in | N/A 25 º | N/A 20000 lbf88300 N | N/A 30200 lbf134500 N | N/A STEEL |
N/A
|
| 3MMC314WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 5.512 in | N/A 25 º | N/A 17700 lbf78500 N | N/A 30200 lbf134500 N | N/A Ceramic |
N/A
|
| 2MM314WI DUM | N/A Duplex | N/A | N/A 5.906 in | N/A 1.3780 in | N/A 2.756 in | N/A 15 º | N/A 20800 lbf91900 N | N/A 31500 lbf139900 N | N/A STEEL |
N/A
|
| 2MMVC9315HXVVSULFS637 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 3MMV9315HXVVSULFS934 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.7874 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMVC9315HXVVSULFS637 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.5118 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A Ceramic |
N/A
|
| 2MMV9315HXVVDUHFS934 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVDULFS934 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVDUMFS934 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVQULFS934 | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVSUHFS934 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVSULFS934 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVSUMFS934 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVTUHFS934 | N/A Triplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVTULFS934 | N/A Triplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMV9315HXVVTUMFS934 | N/A Triplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|