Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9315HXVVDUHFS934 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVDULFS637 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVDULFS934 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVDUMFS934 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVQULFS934 | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVSUHFS934 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVSULFS934 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVSUMFS934 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVTUHFS934 | N/A Triplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVTULFS934 | N/A Triplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 2MMVC9315HXVVTUMFS934 | N/A Triplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 3MMV9315HXVVDUHFS934 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVDULFS637 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVDULFS934 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVDUMFS934 | N/A Duplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVQULFS934 | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVSUHFS934 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVSULFS637 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVSUMFS934 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVTUHFS934 | N/A Triplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMV9315HXVVTULFS934 | N/A Triplex | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|