COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 341 342 343 344 345 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMV9315HXVVTUMFS934 N/A Triplex N/A N/A 4.1339 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9315HXVVDUHFS934 N/A Duplex N/A N/A 4.1339 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVDULFS637 N/A Duplex N/A N/A 4.1339 in N/A 0.6299 in N/A 1.2598 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVDULFS934 N/A Duplex N/A N/A 4.1339 in N/A 0.6299 in N/A 1.2598 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVDUMFS934 N/A Duplex N/A N/A 4.1339 in N/A 0.6299 in N/A 1.2598 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVQUHFS934 N/A Quadruplex N/A N/A 4.1339 in N/A 0.6299 in N/A 1.2598 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVQULFS934 N/A Quadruplex N/A N/A 4.1339 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVQUMFS934 N/A Quadruplex N/A N/A 4.1339 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVSUHFS934 N/A Single N/A N/A 4.1339 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVSULFS934 N/A Single N/A N/A 4.1339 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVSUMFS934 N/A Single N/A N/A 4.1339 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVTUHFS934 N/A Triplex N/A N/A 4.1339 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVTULFS934 N/A Triplex N/A N/A 4.1339 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9315HXVVTUMFS934 N/A Triplex N/A N/A 4.1339 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9315WICRSUH N/A Single N/A N/A 4.134 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9315WICRSUH N/A Single N/A N/A 4.134 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9315WICRSUH N/A Single N/A N/A 4.134 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9315WICRSUH N/A Single N/A N/A 4.134 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9315WICRSUH N/A Single N/A N/A 4.134 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table)
2MVC9315WICRSUH N/A Single N/A N/A 4.134 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A CAD Icon (for items table)
3MV9315WICRSUH N/A Single N/A N/A 4.134 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9315WICRSUH N/A Single N/A N/A 4.134 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9315WICRDUH N/A Duplex N/A N/A 4.134 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9315WICRDUH N/A Duplex N/A N/A 4.134 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9315WICRDUH N/A Duplex N/A N/A 4.134 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 341 342 343 344 345 »