Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9315WICRDUH | N/A Duplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A Ceramic |
N/A
|
| 2MV9315WICRDUH | N/A Duplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 6810 lbf30300 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MVC9315WICRDUH | N/A Duplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 3MV9315WICRDUH | N/A Duplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 6380 lbf28400 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MVC9315WICRDUH | N/A Duplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A Ceramic |
N/A
|
| 2MM9315WICRTUH | N/A Triplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 6810 lbf30300 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMC9315WICRTUH | N/A Triplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 3MM9315WICRTUH | N/A Triplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 6380 lbf28400 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMC9315WICRTUH | N/A Triplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A Ceramic |
N/A
|
| 2MV9315WICRTUH | N/A Triplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 6810 lbf30300 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MVC9315WICRTUH | N/A Triplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 3MV9315WICRTUH | N/A Triplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 6380 lbf28400 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MVC9315WICRTUH | N/A Triplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A Ceramic |
N/A
|
| 2MM9315WICRQUH | N/A Quadruplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 6810 lbf30300 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMC9315WICRQUH | N/A Quadruplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 3MM9315WICRQUH | N/A Quadruplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 6380 lbf28400 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMC9315WICRQUH | N/A Quadruplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A Ceramic |
N/A
|
| 2MV9315WICRQUH | N/A Quadruplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 6810 lbf30300 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MVC9315WICRQUH | N/A Quadruplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 3MV9315WICRQUH | N/A Quadruplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 6380 lbf28400 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MVC9315WICRQUH | N/A Quadruplex | N/A | N/A 4.134 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A Ceramic |
N/A
|
| 2MM9315WICRSUM | N/A Single | N/A | N/A 4.134 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 6810 lbf30300 N | N/A 7310 lbf32500 N | N/A STEEL |
N/A
|
| 2MMC9315WICRSUM | N/A Single | N/A | N/A 4.134 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 6060 lbf26900 N | N/A 7310 lbf32500 N | N/A Ceramic |
N/A
|
| 3MM9315WICRSUM | N/A Single | N/A | N/A 4.134 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 6380 lbf28400 N | N/A 6890 lbf30600 N | N/A STEEL |
N/A
|
| 3MMC9315WICRSUM | N/A Single | N/A | N/A 4.134 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 5670 lbf25200 N | N/A 6890 lbf30600 N | N/A Ceramic |
N/A
|