Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 346 347 348 349 350 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9315WICRQUX N/A Quadruplex N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD
2MM9315WICRDUX N/A Duplex N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD
2MM9315WI SUL N/A Single N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A CAD
2MMV9115HXCRDUX N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD
2MMV9115HXCRQUX N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD
2MMV9115HXCRSUX N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD
2MMV9115HXCRTUX N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD
2MMVC9115HXCRDUX N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD
2MMVC9115HXCRQUX N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD
2MMVC9115HXCRSUX N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD
2MMVC9115HXCRTUX N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD
2MV9115WICRDUX N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD
2MV9115WICRQUX N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD
2MV9115WICRSUX N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD
2MV9115WICRTUX N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD
3MMV9115HXCRDUX N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD
3MMV9115HXCRQUX N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD
3MMV9115HXCRSUX N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD
3MMV9115HXCRTUX N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD
3MMVC9115HXCRDUX N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD
3MMVC9115HXCRQUX N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD
3MMVC9115HXCRSUX N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD
3MMVC9115HXCRTUX N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD
3MVC9115WICRDUX N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD
3MVC9115WICRQUX N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD
Unit of Measure
« 346 347 348 349 350 »