COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC301WICRQUH N/A Quadruplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 920 lbf4090 N N/A 2420 lbf10800 N N/A Ceramic N/A CAD Icon (for items table)
2MM301WICRSUM N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1070 lbf4750 N N/A 2480 lbf11000 N N/A STEEL N/A CAD Icon (for items table)
2MMC301WICRSUM N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 950 lbf4230 N N/A 2480 lbf11000 N N/A Ceramic N/A CAD Icon (for items table)
3MM301WICRSUM N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Icon (for items table)
3MMC301WICRSUM N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 920 lbf4090 N N/A 2420 lbf10800 N N/A Ceramic N/A CAD Icon (for items table)
2MM301WICRDUM N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1070 lbf4750 N N/A 2480 lbf11000 N N/A STEEL N/A CAD Icon (for items table)
2MMC301WICRDUM N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 950 lbf4230 N N/A 2480 lbf11000 N N/A Ceramic N/A CAD Icon (for items table)
3MM301WICRDUM N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Icon (for items table)
3MMC301WICRDUM N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 920 lbf4090 N N/A 2420 lbf10800 N N/A Ceramic N/A CAD Icon (for items table)
2MM301WICRTUM N/A Triplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1070 lbf4750 N N/A 2480 lbf11000 N N/A STEEL N/A CAD Icon (for items table)
2MMC301WICRTUM N/A Triplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 950 lbf4230 N N/A 2480 lbf11000 N N/A Ceramic N/A CAD Icon (for items table)
3MM301WICRTUM N/A Triplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Icon (for items table)
3MMC301WICRTUM N/A Triplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 920 lbf4090 N N/A 2420 lbf10800 N N/A Ceramic N/A CAD Icon (for items table)
2MM301WICRQUM N/A Quadruplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1070 lbf4750 N N/A 2480 lbf11000 N N/A STEEL N/A CAD Icon (for items table)
2MMC301WICRQUM N/A Quadruplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 950 lbf4230 N N/A 2480 lbf11000 N N/A Ceramic N/A CAD Icon (for items table)
3MM301WICRQUM N/A Quadruplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Icon (for items table)
3MMC301WICRQUM N/A Quadruplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 920 lbf4090 N N/A 2420 lbf10800 N N/A Ceramic N/A CAD Icon (for items table)
2MM301WICRSUL N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1070 lbf4750 N N/A 2480 lbf11000 N N/A STEEL N/A CAD Icon (for items table)
2MMC301WICRSUL N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 950 lbf4230 N N/A 2480 lbf11000 N N/A Ceramic N/A CAD Icon (for items table)
3MM301WICRSUL N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Icon (for items table)
3MMC301WICRSUL N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 920 lbf4090 N N/A 2420 lbf10800 N N/A Ceramic N/A CAD Icon (for items table)
2MM301WICRDUL N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1070 lbf4750 N N/A 2480 lbf11000 N N/A STEEL N/A CAD Icon (for items table)
2MMC301WICRDUL N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 950 lbf4230 N N/A 2480 lbf11000 N N/A Ceramic N/A CAD Icon (for items table)
3MM301WICRDUL N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Icon (for items table)
3MMC301WICRDUL N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 920 lbf4090 N N/A 2420 lbf10800 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »