Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC301WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 920 lbf4090 N | N/A 2420 lbf10800 N | N/A Ceramic |
N/A
|
| 2MM301WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 1070 lbf4750 N | N/A 2480 lbf11000 N | N/A STEEL |
N/A
|
| 2MMC301WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 950 lbf4230 N | N/A 2480 lbf11000 N | N/A Ceramic |
N/A
|
| 3MM301WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|
| 3MMC301WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 920 lbf4090 N | N/A 2420 lbf10800 N | N/A Ceramic |
N/A
|
| 2MM301WICRDUM | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 1070 lbf4750 N | N/A 2480 lbf11000 N | N/A STEEL |
N/A
|
| 2MMC301WICRDUM | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 950 lbf4230 N | N/A 2480 lbf11000 N | N/A Ceramic |
N/A
|
| 3MM301WICRDUM | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|
| 3MMC301WICRDUM | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 920 lbf4090 N | N/A 2420 lbf10800 N | N/A Ceramic |
N/A
|
| 2MM301WICRTUM | N/A Triplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 1070 lbf4750 N | N/A 2480 lbf11000 N | N/A STEEL |
N/A
|
| 2MMC301WICRTUM | N/A Triplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 950 lbf4230 N | N/A 2480 lbf11000 N | N/A Ceramic |
N/A
|
| 3MM301WICRTUM | N/A Triplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|
| 3MMC301WICRTUM | N/A Triplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 920 lbf4090 N | N/A 2420 lbf10800 N | N/A Ceramic |
N/A
|
| 2MM301WICRQUM | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1070 lbf4750 N | N/A 2480 lbf11000 N | N/A STEEL |
N/A
|
| 2MMC301WICRQUM | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 950 lbf4230 N | N/A 2480 lbf11000 N | N/A Ceramic |
N/A
|
| 3MM301WICRQUM | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|
| 3MMC301WICRQUM | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 920 lbf4090 N | N/A 2420 lbf10800 N | N/A Ceramic |
N/A
|
| 2MM301WICRSUL | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 1070 lbf4750 N | N/A 2480 lbf11000 N | N/A STEEL |
N/A
|
| 2MMC301WICRSUL | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 950 lbf4230 N | N/A 2480 lbf11000 N | N/A Ceramic |
N/A
|
| 3MM301WICRSUL | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|
| 3MMC301WICRSUL | N/A Single | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 920 lbf4090 N | N/A 2420 lbf10800 N | N/A Ceramic |
N/A
|
| 2MM301WICRDUL | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 1070 lbf4750 N | N/A 2480 lbf11000 N | N/A STEEL |
N/A
|
| 2MMC301WICRDUL | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 950 lbf4230 N | N/A 2480 lbf11000 N | N/A Ceramic |
N/A
|
| 3MM301WICRDUL | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 1040 lbf4600 N | N/A 2420 lbf10800 N | N/A STEEL |
N/A
|
| 3MMC301WICRDUL | N/A Duplex | N/A | N/A 1.457 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 920 lbf4090 N | N/A 2420 lbf10800 N | N/A Ceramic |
N/A
|