Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9115HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMV9115HXVVSUHFS934 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMV9115HXVVSULFS934 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMV9115HXVVSUMFS934 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMV9115HXVVSUXFS934 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMV9115HXVVTUHFS934 | N/A Triplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMV9115HXVVTULFS934 | N/A Triplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMV9115HXVVTUMFS934 | N/A Triplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMV9115HXVVTUXFS934 | N/A Triplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMVC9115HXVVDUHFS934 | N/A Duplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVDULFS934 | N/A Duplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVDUMFS934 | N/A Duplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVDUXFS934 | N/A Duplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVQULFS934 | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVSUHFS934 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVSULFS934 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVSUMFS934 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVSUXFS934 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVTUHFS934 | N/A Triplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVTULFS934 | N/A Triplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVTUMFS934 | N/A Triplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 2MMVC9115HXVVTUXFS934 | N/A Triplex | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|