COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 351 352 353 354 355 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMV9115HXVVDUHFS934 N/A Duplex N/A N/A 4.5276 in N/A 0.7874 in N/A 2.3622 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVDULFS934 N/A Duplex N/A N/A 4.5276 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVDUMFS934 N/A Duplex N/A N/A 4.5276 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVDUXFS934 N/A Duplex N/A N/A 4.5276 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVQUHFS934 N/A Quadruplex N/A N/A 4.5276 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVQULFS934 N/A Quadruplex N/A N/A 4.5276 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVQUMFS934 N/A Quadruplex N/A N/A 4.5276 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVQUXFS934 N/A Quadruplex N/A N/A 4.5276 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVSUHFS934 N/A Single N/A N/A 4.5276 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVSULFS934 N/A Single N/A N/A 4.5276 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVSUMFS934 N/A Single N/A N/A 4.5276 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVSUXFS934 N/A Single N/A N/A 4.5276 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVTUHFS934 N/A Triplex N/A N/A 4.5276 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVTULFS934 N/A Triplex N/A N/A 4.5276 in N/A 0.7874 in N/A 2.3622 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVTUMFS934 N/A Triplex N/A N/A 4.5276 in N/A 0.7874 in N/A 2.3622 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9115HXVVTUXFS934 N/A Triplex N/A N/A 4.5276 in N/A 0.7874 in N/A 2.3622 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9115HXVVDUHFS934 N/A Duplex N/A N/A 4.5276 in N/A 0.7874 in N/A 2.3622 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9115HXVVDULFS934 N/A Duplex N/A N/A 4.5276 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9115HXVVDUMFS934 N/A Duplex N/A N/A 4.5276 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9115HXVVDUXFS934 N/A Duplex N/A N/A 4.5276 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9115HXVVQUHFS934 N/A Quadruplex N/A N/A 4.5276 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9115HXVVQULFS934 N/A Quadruplex N/A N/A 4.5276 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9115HXVVQUMFS934 N/A Quadruplex N/A N/A 4.5276 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9115HXVVQUXFS934 N/A Quadruplex N/A N/A 4.5276 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9115HXVVSUHFS934 N/A Single N/A N/A 4.5276 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 351 352 353 354 355 »