Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9115WICRTUH | N/A Triplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 3MM9115WICRTUH | N/A Triplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 9260 lbf41200 N | N/A 11000 lbf48900 N | N/A STEEL |
N/A
|
| 3MMC9115WICRTUH | N/A Triplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 8250 lbf36670 N | N/A 11000 lbf48900 N | N/A Ceramic |
N/A
|
| 2MV9115WICRTUH | N/A Triplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 9790 lbf43500 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 3MV9115WICRTUH | N/A Triplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 9260 lbf41200 N | N/A 11000 lbf48900 N | N/A STEEL |
N/A
|
| 2MVC9115WICRTUH | N/A Triplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 3MVC9115WICRTUH | N/A Triplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 2.362 in | N/A 25 º | N/A 8250 lbf36670 N | N/A 11000 lbf48900 N | N/A Ceramic |
N/A
|
| 2MM9115WICRQUH | N/A Quadruplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 9790 lbf43500 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMC9115WICRQUH | N/A Quadruplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 3MM9115WICRQUH | N/A Quadruplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 9260 lbf41200 N | N/A 11000 lbf48900 N | N/A STEEL |
N/A
|
| 3MMC9115WICRQUH | N/A Quadruplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 8250 lbf36670 N | N/A 11000 lbf48900 N | N/A Ceramic |
N/A
|
| 2MV9115WICRQUH | N/A Quadruplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 9790 lbf43500 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 3MV9115WICRQUH | N/A Quadruplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 9260 lbf41200 N | N/A 11000 lbf48900 N | N/A STEEL |
N/A
|
| 2MVC9115WICRQUH | N/A Quadruplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 3MVC9115WICRQUH | N/A Quadruplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 8250 lbf36670 N | N/A 11000 lbf48900 N | N/A Ceramic |
N/A
|
| 2MM9115WICRSUM | N/A Single | N/A | N/A 4.528 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 9790 lbf43500 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMC9115WICRSUM | N/A Single | N/A | N/A 4.528 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 3MM9115WICRSUM | N/A Single | N/A | N/A 4.528 in | N/A 0.787 in | N/A 0.787 in | N/A 25 º | N/A 9260 lbf41200 N | N/A 11000 lbf48900 N | N/A STEEL |
N/A
|
| 3MMC9115WICRSUM | N/A Single | N/A | N/A 4.528 in | N/A 0.787 in | N/A 0.787 in | N/A 25 º | N/A 8250 lbf36670 N | N/A 11000 lbf48900 N | N/A Ceramic |
N/A
|
| 2MV9115WICRSUM | N/A Single | N/A | N/A 4.528 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 9790 lbf43500 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 3MV9115WICRSUM | N/A Single | N/A | N/A 4.528 in | N/A 0.787 in | N/A 0.787 in | N/A 25 º | N/A 9260 lbf41200 N | N/A 11000 lbf48900 N | N/A STEEL |
N/A
|
| 2MVC9115WICRSUM | N/A Single | N/A | N/A 4.528 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|
| 3MVC9115WICRSUM | N/A Single | N/A | N/A 4.528 in | N/A 0.787 in | N/A 0.787 in | N/A 25 º | N/A 8250 lbf36670 N | N/A 11000 lbf48900 N | N/A Ceramic |
N/A
|
| 2MM9115WICRDUM | N/A Duplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 9790 lbf43500 N | N/A 11600 lbf51600 N | N/A STEEL |
N/A
|
| 2MMC9115WICRDUM | N/A Duplex | N/A | N/A 4.528 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 8710 lbf38710 N | N/A 11600 lbf51600 N | N/A Ceramic |
N/A
|