COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 351 352 353 354 355 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9115WICRDUM N/A Duplex N/A N/A 4.528 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9115WICRDUM N/A Duplex N/A N/A 4.528 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9115WICRDUM N/A Duplex N/A N/A 4.528 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
3MV9115WICRDUM N/A Duplex N/A N/A 4.528 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9115WICRDUM N/A Duplex N/A N/A 4.528 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9115WICRDUM N/A Duplex N/A N/A 4.528 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9115WICRTUM N/A Triplex N/A N/A 4.528 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9115WICRTUM N/A Triplex N/A N/A 4.528 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9115WICRTUM N/A Triplex N/A N/A 4.528 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9115WICRTUM N/A Triplex N/A N/A 4.528 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9115WICRTUM N/A Triplex N/A N/A 4.528 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
3MV9115WICRTUM N/A Triplex N/A N/A 4.528 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9115WICRTUM N/A Triplex N/A N/A 4.528 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9115WICRTUM N/A Triplex N/A N/A 4.528 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9115WICRQUM N/A Quadruplex N/A N/A 4.528 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9115WICRQUM N/A Quadruplex N/A N/A 4.528 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9115WICRQUM N/A Quadruplex N/A N/A 4.528 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9115WICRQUM N/A Quadruplex N/A N/A 4.528 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9115WICRQUM N/A Quadruplex N/A N/A 4.528 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
3MV9115WICRQUM N/A Quadruplex N/A N/A 4.528 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9115WICRQUM N/A Quadruplex N/A N/A 4.528 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9115WICRQUM N/A Quadruplex N/A N/A 4.528 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9115WICRSUL N/A Single N/A N/A 4.528 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9115WICRSUL N/A Single N/A N/A 4.528 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9115WICRSUL N/A Single N/A N/A 4.528 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 351 352 353 354 355 »