COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 356 357 358 359 360 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9115WICRDUX N/A Duplex N/A N/A 4.528 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MM9115WI SUL N/A Single N/A N/A 4.528 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MM9115WI DULFS934 N/A Duplex N/A N/A 4.528 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MM215WICRSUH N/A Single N/A N/A 5.118 in N/A 0.984 in N/A 0.984 in N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MMC215WICRSUH N/A Single N/A N/A 5.118 in N/A 0.984 in N/A 0.984 in N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC215WICRSUH N/A Single N/A N/A 5.118 in N/A 0.984 in N/A 0.984 in N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
3MM215WICRSUH N/A Single N/A N/A 5.118 in N/A 0.984 in N/A 0.984 in N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
2MV215WICRSUH N/A Single N/A N/A 5.118 in N/A 0.984 in N/A 0.984 in N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MVC215WICRSUH N/A Single N/A N/A 5.118 in N/A 0.984 in N/A 0.984 in N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MV215WICRSUH N/A Single N/A N/A 5.118 in N/A 0.984 in N/A 0.984 in N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
3MVC215WICRSUH N/A Single N/A N/A 5.118 in N/A 0.984 in N/A 0.984 in N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
2MM215WICRDUH N/A Duplex N/A N/A 5.118 in N/A 0.984 in N/A 1.969 in N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MMC215WICRDUH N/A Duplex N/A N/A 5.118 in N/A 0.984 in N/A 1.969 in N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC215WICRDUH N/A Duplex N/A N/A 5.118 in N/A 0.984 in N/A 1.969 in N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
3MM215WICRDUH N/A Duplex N/A N/A 5.118 in N/A 0.984 in N/A 1.969 in N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
2MV215WICRDUH N/A Duplex N/A N/A 5.118 in N/A 0.984 in N/A 1.969 in N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MVC215WICRDUH N/A Duplex N/A N/A 5.118 in N/A 0.984 in N/A 1.969 in N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MV215WICRDUH N/A Duplex N/A N/A 5.118 in N/A 0.984 in N/A 1.969 in N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
3MVC215WICRDUH N/A Duplex N/A N/A 5.118 in N/A 0.984 in N/A 1.969 in N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
2MM215WICRTUH N/A Triplex N/A N/A 5.118 in N/A 0.984 in N/A 2.953 in N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MMC215WICRTUH N/A Triplex N/A N/A 5.118 in N/A 0.984 in N/A 2.953 in N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC215WICRTUH N/A Triplex N/A N/A 5.118 in N/A 0.984 in N/A 2.953 in N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
3MM215WICRTUH N/A Triplex N/A N/A 5.118 in N/A 0.984 in N/A 2.953 in N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
2MV215WICRTUH N/A Triplex N/A N/A 5.118 in N/A 0.984 in N/A 2.953 in N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MVC215WICRTUH N/A Triplex N/A N/A 5.118 in N/A 0.984 in N/A 2.953 in N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 356 357 358 359 360 »