COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 356 357 358 359 360 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV215WICRTUH N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
3MVC215WICRTUH N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
2MM215WICRQUH N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MMC215WICRQUH N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC215WICRQUH N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
3MM215WICRQUH N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
2MV215WICRQUH N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MVC215WICRQUH N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MV215WICRQUH N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
3MVC215WICRQUH N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
2MM215WICRSUM N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MMC215WICRSUM N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC215WICRSUM N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
3MM215WICRSUM N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
2MV215WICRSUM N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MVC215WICRSUM N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MV215WICRSUM N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
3MVC215WICRSUM N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
2MM215WICRDUM N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MMC215WICRDUM N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC215WICRDUM N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
3MM215WICRDUM N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
2MV215WICRDUM N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MVC215WICRDUM N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
3MV215WICRDUM N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 356 357 358 359 360 »