Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV215WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 3MVC215WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 2MM215WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MMC215WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MMC215WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 3MM215WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 2MV215WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MVC215WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MV215WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 3MVC215WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 2MM215WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MMC215WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MMC215WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 3MM215WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 2MV215WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MVC215WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MV215WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 3MVC215WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 2MM215WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MMC215WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MMC215WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 3MM215WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 2MV215WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MVC215WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MV215WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|